(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bore measuring instrument with a wide measuring range, and feature for adjusting the measurement depth and force.
Part Number
Configured Part Number is shown.
BST-1B
Type | Horizontal type stand [inner diameter measurement device] | Measuring Range(mm) | φ4~67 |
---|---|---|---|
Measurement depth adjustable amount(mm) | 15 | Measured force(N) | 0.98~2.94 |
Terminal stroke(mm) | 3 | Features | Bore measuring instrument with a wide measuring range, and feature for adjusting the measurement depth and force. |
Model | Without Indicator / With Indicator 3M-100 | Standard probe* 1 | F-050 |
Additives | Measuring Element (F-050) x 1, Measuring Element Clamp Screw x 4, Hex Wrench x 3, Indicator Terminal (L = 14 mm) x 1 | - | - |
Type | Horizontal type stand [inner diameter measurement device] | Measuring Range(mm) | φ4~67 | Measurement depth adjustable amount(mm) | 15 |
---|---|---|---|---|---|
Measured force(N) | 0.98~2.94 | Terminal stroke(mm) | 3 | Features | Bore measuring instrument with a wide measuring range, and feature for adjusting the measurement depth and force. |
Model | Without Indicator / With Indicator 3M-100 | Standard probe* 1 | F-050 | Additives | Measuring Element (F-050) x 1, Measuring Element Clamp Screw x 4, Hex Wrench x 3, Indicator Terminal (L = 14 mm) x 1 |
Please check the type/dimensions/specifications of the part BST-1B in the Inner Diameter Gauge - Measuring Stand, Horizontal series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy