(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Microindicator, Dial Display (Part Numbers)

Dial Gauge - Microindicator, Dial Display
  • Volume Discount

The Mu-METRON series is a full-fledged industrial measuring instrument designed to meet the high-precision measurement needs, achieving high precision, high sensitivity and high stability. A buffer mechanism is used for outstanding durability and shock resistance as well.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2M-100
3M-100
4M-100P
Part NumberMinimum order quantityVolume DiscountDays to Ship Scale interval minimal display
(mm)
Accuracy
(μm)
Measured force
(N)
Standard specification (back cover)
1 Piece(s)Available

10 Days or more

1±10.784F-M101
1 Piece(s)Available

8 Days or more

1±10.588F-M100
1 Piece(s)Available

10 Days or more

0.5±0.50.588F-M100

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale type Balance Scale
Instruction range(mm) ±0.05 Standard specification (measuring element) F-001 Standard specification (release) M-140
Features The Mu-METRON series is a full-fledged industrial measuring instrument designed to meet the high-precision measurement needs, achieving high precision, high sensitivity and high stability. It also uses a buffer mechanism that provides it with excellent durability and impact resistance. Stroke(mm) 2.8 Option (Rubber Bellows) M-131

Additional Products in this Category

Tech Support