(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Signal Indicator, Compact Plunger Type, Dial Display

Dial Gauge - Signal Indicator, Compact Plunger Type, Dial Display
  • Volume Discount

This smaller compact type can also be installed in even narrower locations. Durability - A ball slide has been adopted for the spindle part to increase the durability. Environmental resistance - Improved dust-proof and drip-proof properties. Safe for use in machining/assembling sites, etc. as well.

Part Number

Configured Part Number is shown.

1S-010

Part Number
1S-010
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale interval minimal display(mm) 10
Scale type Balance Scale Instruction range(mm) ±0.5 Accuracy(μm) ±5
Measured force(N) 0.98 Contact Capacity 24 VDC 4 mA (Resistance Load) Standard specification (measuring element) F-001
Standard specification (back cover) Flat Back (F-M103-1) Standard specification (cable) 3SMA-0061-1.5(1.5m) Standard specification (rubber bellows) M-131
Spindle stroke(mm) 2.5 Features Smaller: Because of its compact size, it can be installed in even tighter spaces. Durability: Ball slides are used for the spindle parts, helping improve durability. Environment Resistance: Improved dust and drip-proof properties. Can be safely used at processing and assembly sites etc. Option (Release) M-140

Please check the type/dimensions/specifications of the part 1S-010 in the Dial Gauge - Signal Indicator, Compact Plunger Type, Dial Display series.

Additional Products in this Category

Tech Support