(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cryston Flat 10-Piece Pack【1-10 Pieces Per Package】

Cryston Flat 10-Piece Pack
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Thickness (mm): 1.0
•Length (mm): 100

Part Number

Configured Part Number is shown.

Part Number
JR1000-0102100
JR1000-0106100
JR1000-0110100
JR1000-0113100
JR150-0102100
JR150-0104100
JR150-0106100
JR150-0110100
JR150-0113100
JR200-0102100
JR200-0106100
JR200-0110100
JR200-0113100
JR400-0104100
JR400-0106100
JR400-0110100
JR400-0113100
JR600-0102100
JR600-0104100
JR600-0106100
JR600-0110100
JR600-0113100
JR800-0104100
JR800-0106100
JR800-0110100
JR800-0113100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Width
(mm)
Color
1 Piece(s)Available

9 Days or more

10002White
1 Piece(s)Available

8 Days or more

10006White
1 Piece(s)Available

8 Days or more

100010White
1 Piece(s)Available

8 Days or more

100013White
1 Piece(s)Available

8 Days or more

1502Green
1 Piece(s)Available

8 Days or more

1504Green
1 Piece(s)Available

11 Days or more

1506Green
1 Piece(s)Available

8 Days or more

15010Green
1 Piece(s)Available

8 Days or more

15013Green

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

2002Pink
1 Piece(s)Available

8 Days or more

2006Pink
1 Piece(s)Available

11 Days or more

20010Pink
1 Piece(s)Available

12 Days or more

20013Pink
1 Piece(s)Available

8 Days or more

4004Purple
1 Piece(s)Available

8 Days or more

4006Purple
1 Piece(s)Available

8 Days or more

40010Purple
1 Piece(s)Available

8 Days or more

40013Purple
1 Piece(s)Available

11 Days or more

6002Orange
1 Piece(s)Available

8 Days or more

6004Orange
1 Piece(s)Available

8 Days or more

6006Orange
1 Piece(s)Available

8 Days or more

60010Orange
1 Piece(s)Available

8 Days or more

60013Orange
1 Piece(s)Available

8 Days or more

8004Blue
1 Piece(s)Available

8 Days or more

8006Blue
1 Piece(s)Available

8 Days or more

80010Blue
1 Piece(s)Available

8 Days or more

80013Blue

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Thickness(mm) 1.0 Length(mm) 100

Additional Products in this Category

Tech Support