(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Walter W-CTIW C

Walter W-CTIW C
  • Volume Discount

Tip compatible with indexable tool.

PDF

Part Number

Configured Part Number is shown.

Part Number
APGT15T3PDR-D51-WTP35
APGW15T308R-A57-WAP35
APKT15T3PDR-F55-WAK15
ODHT0605ZZN-G88-WK10
P26315R10-WKM
P2700-0-WPM
P2701-3-WKM
P2701-3-WPM
P2707-3-WKM
P27215-00-WKM
P27215-3-WKM
Part NumberMinimum order quantityVolume DiscountDays to Ship Clearance angle Work material Material type Nominal Work material details Tool No. Dimensions diameter of inscribed circle B
(mm)
Dimensions thickness T
(mm)
A×B
(mm)
10 Piece(s)Available

8 Days or more

P(11°)Steel / Stainless SteelWTP35APGT15T3PDR-D51Heat-resistant alloy8051330-3.9715.88×9.52
10 Piece(s)Available

8 Days or more

P(11°)Steel / Cast IronWAP35APGW15T308R-A57-8057401-3.9715.88×9.52
10 Piece(s)Available

8 Days or more

P(11°)Cast IronWAK15APKT15T3PDR-F55-8059350-3.9715.88×9.52
10 Piece(s)Available

8 Days or more

D(15°)Non-ferrous metalWK10ODHT0605ZZN-G88Aluminum / Non-Ferrous Alloys8033976-5.5615.88×15.88
10 Piece(s)Available

8 Days or more

OtherCast IronWKMP26315R10-80301606.752.78-
10 Piece(s)Available

8 Days or more

P(11°)Stainless SteelWPMP2700-0Carbon Steel / Alloy Steel / Cast Steel / Heat-Resistant Steel, Malleable Cast Iron80107108.33.18-
10 Piece(s)Available

10 Days or more

OtherCast IronWKMP2701-3-8030723-3.1815×9.52
10 Piece(s)Available

8 Days or more

OtherStainless SteelWPMP2701-3Carbon Steel / Alloy Steel / Cast Steel / Heat-Resistant Steel, Malleable Cast Iron8010723-3.1815×9.52
10 Piece(s)Available

9 Days or more

P(11°)Cast IronWKMP2707-3-8030753-4.7615.88×12.7
10 Piece(s)Available

9 Days or more

P(11°)Cast IronWKMP27215-00-8030699-3.187.94×6.35
10 Piece(s)Available

8 Days or more

P(11°)Cast IronWKMP27215-3-8030703-3.1815×9.52
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Clearance angle Work material Material type Nominal Work material details Tool No. Dimensions diameter of inscribed circle B
(mm)
Dimensions thickness T
(mm)
A×B
(mm)

Loading...

  1. 1

Additional Products in this Category

Tech Support