(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PFB Phoenix Series Finishing Ball End Mill Carbide Shank

PFB Phoenix Series Finishing Ball End Mill Carbide Shank
  • Volume Discount

[Features]
· For finishing.
· It is flat and supports various machined surfaces.

PDF

Part Number

Configured Part Number is shown.

Part Number
PFB-R080SS08-LL140CS
PFB-R080SS08-S100CS
PFB-R100SS10-LL150CS
PFB-R100SS10-S100CS
PFB-R120SS12-LL160CS
PFB-R120SS12-S110CS
PFB-R160SS16-LL200CS
PFB-R160SS16-S140CS
PFB-R200SS20-LL240CS
PFB-R200SS20-S160CS
PFB-R250SS25-LL260CS
PFB-R250SS25-S160CS
PFB-R300SS32-LL290CS
PFB-R300SS32-S170CS
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Corner R
(mm)
Dimensions /L/D
(mm)
Tool No. Neck diameter /d2
(mm)
Shank Length ℓs
(mm)
1 Piece(s)Available

8 Days or more

8140856477801420784
1 Piece(s)Available

8 Days or more

810082042.57801430780
1 Piece(s)Available

8 Days or more

101501070677801421980
1 Piece(s)Available

8 Days or more

10100102552.57801431975
1 Piece(s)Available

8 Days or more

12160128410778014221176
1 Piece(s)Available

8 Days or more

12110123062.578014321180
1 Piece(s)Available

8 Days or more

162001696156780142314104
1 Piece(s)Available

8 Days or more

16140164082.5780143314100
1 Piece(s)Available

8 Days or more

202402012056780142418120
1 Piece(s)Available

8 Days or more

201602050102.5780143418110
1 Piece(s)Available

8 Days or more

2526025137.585.5780142518122.5
1 Piece(s)Available

8 Days or more

251602562.512.52.578014352297.5
1 Piece(s)Available

8 Days or more

302903216512.55.5780142627125
1 Piece(s)Available

8 Days or more

301703275152.578014362795
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Corner R
(mm)
Dimensions /L/D
(mm)
Tool No. Neck diameter /d2
(mm)
Shank Length ℓs
(mm)

Loading...

  1. 1

Basic Information

Mounting Method With handle Number of Flutes(sheet) 2 Machining Applications (2) Shape chamfering

Additional Products in this Category

Tech Support