(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PSE BORE Phoenix Series Shoulder Milling Cutter Bore Type (Part Numbers)

PSE BORE Phoenix Series Shoulder Milling Cutter Bore Type
  • Volume Discount

Shoulder cutter. Machining applications: planes, sides, grooves, carving

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PSE11R040M16-4
PSE11R040M16-6
PSE11R050M22-5
PSE11R050M22-7
PSE11R063M22-6
PSE11R063M22-8
PSE11R080M25.4-7
PSE11R080M25.4-10
PSE11R080M27-7
PSE11R080M27-10
PSE15R040M16-3
PSE15R040M16-4
PSE15R050M22-3
PSE15R050M22-5
PSE15R063M22-4
PSE15R063M22-6
PSE15R080M25.4-5
PSE15R080M25.4-8
PSE15R080M27-5
PSE15R080M27-8
PSE15R100M31.7-7
PSE15R100M31.7-10
PSE15R100M32-7
PSE15R100M32-10
PSE15R125M38.1-8
PSE15R125M38.1-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Flutes
(sheet)
Tool No. Cutter outer diameter D1
(mm)
1 Piece(s)Available

8 Days or more

4780100040
1 Piece(s)Available

8 Days or more

6780100440
1 Piece(s)Available

8 Days or more

5780100150
1 Piece(s)Available

8 Days or more

7780100550
1 Piece(s)Available

8 Days or more

6780100263
1 Piece(s)Available

8 Days or more

8780100663
1 Piece(s)Available

8 Days or more

7780102080
1 Piece(s)Available

8 Days or more

10780102180
1 Piece(s)Available

8 Days or more

7780100380
1 Piece(s)Available

8 Days or more

10780100780
1 Piece(s)Available

8 Days or more

3780100840
1 Piece(s)Available

8 Days or more

4780101440
1 Piece(s)Available

8 Days or more

3780100950
1 Piece(s)Available

8 Days or more

5780101550
1 Piece(s)Available

8 Days or more

4780101063
1 Piece(s)Available

8 Days or more

6780101663
1 Piece(s)Available

8 Days or more

5780102280
1 Piece(s)Available

8 Days or more

8780102580
1 Piece(s)Available

8 Days or more

5780101180
1 Piece(s)Available

8 Days or more

8780101780
1 Piece(s)Available

8 Days or more

77801023100
1 Piece(s)Available

8 Days or more

107801026100
1 Piece(s)Available

8 Days or more

77801012100
1 Piece(s)Available

8 Days or more

107801018100
1 Piece(s)Available

8 Days or more

87801024125
1 Piece(s)Available

8 Days or more

117801027125

Loading...

  1. 1

Basic Information

Processing Applications Plane / Side / Groove / Vertical

Additional Products in this Category

Tech Support