(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wrist Strap ZC-50/ZC-58P

Wrist Strap ZC-50/ZC-58P

Click this image to zoom it.

Move the mouse over the image to zoom

  • ZC-50
  • ZC-58P
  • Volume Discount

•Product Model: Wrist Strap
•Specification: With Banana Plug / Alligator Clip
•Ground Cord Length (m): 1.8
•Cord Total Length (cm): 100
•Coil Length (cm): 19

Part Number

Configured Part Number is shown.

ZC-50

Part Number
ZC-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Model Wrist Strap Specifications Banana plug/alligator clip included Ground Cord Length(m) 1.8
Cord Total Length(cm) 100 Coil Length(cm) 19 Color Blue
Trusco Code 274-1636 Mass(g) 41 Specifications Built-in 1 MΩ Resistor Ground Cord
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part ZC-50 in the Wrist Strap ZC-50/ZC-58P series.

Additional Products in this Category

Tech Support