(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scissors for Iron Strip
  • Volume Discount

Scissors for Iron Strip

Standard Unit Price(USD):
-
Days to Ship :
8 Days or more

•Product Model: Scissors
•Overall Length (mm): 260
•Mass (g): 600

Basic Specifications

  • Product Model
    Nail puller
  • Overall Length
    260
  • Trusco Code
    351-5001
  • Cutting Performance
    Iron Strip Width: 32 mm, Thickness: 1 mm
  • Features
    Does not spring up when cutting iron strips. Grip is made from resin inserted into a soft cushion.
  • Material: Blade Part
    Carbon tool steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Days or more
-

  • Volume Discount
Part Number : D123S
Days to Ship 8 Days or more
Standard Unit Price(USD) -

Specification title

  • Product Model
    Nail puller
  • Overall Length
    260
  • Trusco Code
    351-5001
  • Cutting Performance
    Iron Strip Width: 32 mm, Thickness: 1 mm
  • Features
    Does not spring up when cutting iron strips. Grip is made from resin inserted into a soft cushion.
  • Material: Blade Part
    Carbon tool steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support