(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hand-Held Refractometer (Standard Type)

Hand-Held Refractometer (Standard Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Refractometer
•Refractometer Feature: Innovative Lid Sheet Automatic Water-supply Type
•Measurement Accuracy (brix): -
•Width (mm): 33
•Depth (mm): 33

PDF

Part Number

Configured Part Number is shown.

MASTER-20M

 
Part Number
MASTER-20M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Product Model Refractometer Measurement range(Bri x %) 0–20 Refractometer Features Tip / Plate Cover Automatic Suction Type
Measurement accuracy(Brix%) - Width(mm) 33 Depth(mm) 33
Height(mm) 204 Minimum graduation(Brix%) 0.1 Trusco Code 403-0257
Mass(g) 160 Features Tip / plate cover automatic suction type with tip and cover plate. Smooth grip with no unevenness. The field of view is bright and the scale is easy to read. Good Design Award winning product. Application Suitable for extensive use in industry and food products.
Industrial Use Water-soluble cutting oil / water-based cleaning liquid / various water-soluble liquids, etc. Food use Fruit juice, soft drinks, carbonated drinks, soup, etc.

Please check the type/dimensions/specifications of the part MASTER-20M in the Hand-Held Refractometer (Standard Type) series.

Additional Products in this Category

Tech Support