(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Bimetal Thermometer - Stem Type, BMT

Bimetal Thermometer - Stem Type, BMT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Thermometer (Mounted)
•Outer Diameter (mm): 103
•Object Of Measurement: Liquid/air
•Temperature sensor dimensions (mm): φ8
•Feature: The stainless steel (SUS 304) case, screws, and temperature sensitive parts ensure excellent resistance to rust and corrosion.

Part Number

Configured Part Number is shown.

Part Number
BM-T-90S-4
BM-T-90S-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement Temperature Range
(°C)
Trusco Code
1 Piece(s)Available

11 Days or more

0–100168-9223
1 Piece(s)Available

8 Days or more

0–150168-9266

Loading...

  1. 1

Basic Information

Product Model Thermometer (Installation Type) Minimum Temperature Display(°C) 2 Drip-proof/waterproof function NA
Temperature sensor element length(mm) 150 Outer Diameter(mm) 103 Mass(g) 400
Features The stainless steel (SUS 304) case, screws, and temperature sensitive parts ensure excellent resistance to rust and corrosion. Object of measurement Liquid/air Temperature sensor dimensions(mm) φ8

Additional Products in this Category

Tech Support