(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Thermometer (Mounted)
•Outer Diameter (mm): 103
•Object Of Measurement: Liquid/air
•Temperature sensor dimensions (mm): φ8
•Feature: The stainless steel (SUS 304) case, screws, and temperature sensitive parts ensure excellent resistance to rust and corrosion.
Part Number |
---|
BM-S-90S-3 |
BM-S-90S-4 |
Loading...
Product Model | Thermometer (Installation Type) | Measurement Temperature Range(°C) | 0–100 | Minimum Temperature Display(°C) | 2 |
---|---|---|---|---|---|
Drip-proof/waterproof function | NA | Outer Diameter(mm) | 103 | Features | The stainless steel (SUS 304) case, screws, and temperature sensitive parts ensure excellent resistance to rust and corrosion. |
Object of measurement | Liquid/air | Temperature sensor dimensions(mm) | φ8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy