(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Thermo-hygrometer
•Measurement Temperature Range (°c): -10 – 50
•Minimum Temperature Display (°c): 2
•Measurement moisture range (%rh): 20~100
•Minimum humidity Display (%rh): 1
Product Model | Thermo-hygrometer | Measurement Temperature Range(°C) | -10 – 50 | Minimum Temperature Display(°C) | 2 |
---|---|---|---|---|---|
Drip-proof/waterproof function | NA | Minimum humidity display(%RH) | 1 | Measurement moisture range(%RH) | 20~100 |
Width(mm) | 150 | Depth(mm) | 40 | Height(mm) | 150 |
Trusco Code | 406-9234 | Mass(g) | 280 | Features | Hair is used in the humidity sensor, so this thermo-hygrometer was created focusing on high reliability. |
Measurement items | Temperature, Humidity |
Please check the type/dimensions/specifications of the part 7540-00 in the Indoor Thermometer-Hygrometer - Dial, Highest 1 Model series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy