(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Thermo-hygrometer
•Measurement Temperature Range (°c): -10 – 50
•Minimum Temperature Display (°c): 1
•Measurement moisture range (%rh): 20~95
•Minimum humidity Display (%rh): 1
Part Number
Configured Part Number is shown.
PC-5200TRH
Product Model | Thermo-hygrometer | Measurement Temperature Range(°C) | -10 – 50 | Minimum Temperature Display(°C) | 1 |
---|---|---|---|---|---|
Drip-proof/waterproof function | NA | Minimum humidity display(%RH) | 1 | Measurement moisture range(%RH) | 20~95 |
Width(mm) | 90 | Depth(mm) | 20 | Height(mm) | 115 |
Power Supply | Button battery (LR44) x 1 (included) | Trusco Code | 392-3746 | Mass(g) | 83 |
Features | It uses solar batteries as power supply to display indoor temperature and humidity digitally. The maximum and minimum values are also displayed at all times. In dark environment with illumination less than about 300 lux, it automatically switches to button batteries. | Measurement items | Temperature, Humidity |
Please check the type/dimensions/specifications of the part PC-5200TRH in the Indoor Thermometer-Hygrometer - Digital, Solar Type, PC-5200TRH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy