(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Angle Clamp WSM

Angle Clamp WSM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Feature: Exclusively used for perpendicular fixed welding of steel material. Can accomplish more accurate machining because of side and bottom machine grinding. A revolutionary clamp that can easily secure items at a 90° angle and accomplish speedy
•Material: Cast Iron

Part Number

Configured Part Number is shown.

Part Number
WSM-9
WSM-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Right angle fixed method
(mm)
T Joint (Maximum Thickness Difference)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9060104-41503800
1 Piece(s)Available

8 Days or more

120100104-43547800

Loading...

  1. 1

Basic Information

Features Exclusively used for perpendicular fixed welding of steel material. Can accomplish more accurate machining because of side and bottom machine grinding. A revolutionary clamp that can easily secure items at a 90° angle and accomplish speedy welding by temporarily holding and mounting the object even when material is of varying outer dimensions. Ideal for perpendicular fixed welding / brazing of square/round pipes. Material Cast Iron

Additional Products in this Category

Tech Support