(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Clamp 181 Series

Chain Clamp 181 Series
  • Volume Discount

•Overall Length (mm): 250
•Mass (g): 900
•Maximum Clamping Diameter: φ160
•Specification: Replacement Chain for 181-10
•Feature: For pipes up to φ160 mm.

Part Number

Configured Part Number is shown.

Part Number
181-1C
181-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Mass
(g)
Maximum Clamping Diameter JAN Code Specifications Features
1 Piece(s)Available

13 Days or more

---4545301008233Replacement Chain for 181-10-
1 Piece(s)Available

8 Days or more

250900φ1604545301008226-For pipes up to φ160 mm.

Loading...

  1. 1

Additional Products in this Category

Tech Support