(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pocket (mm): 175
•Frame Dimension A (mm): 40
•Frame Dimension Dimension B (mm): 20
•Feature: 100% heat-treated steel speed clamp for heavy ironwork use. The wear-resistant spindle equipped with an angled swivel cap has a hexagonal hole drilled in so that it can be tightened with tools such as impact and normal wrenches. The maximu
•Material: Carbon tool steel
Part Number |
---|
STB-30M |
STB-40M |
STB-50M |
STB-60M |
STB-80M |
STB-100M |
Loading...
Pocket(mm) | 175 | Frame Dimensions A(mm) | 40 | Frame Dimensions B(mm) | 20 |
---|---|---|---|---|---|
Features | 100% heat-treated steel speed clamp for heavy ironwork use. The wear-resistant spindle equipped with an angled swivel cap has a hexagonal hole drilled in so that it can be tightened with tools such as impact and normal wrenches. The maximum tightening pressure is 2,200 kgf for openings of 150 mm. | Material | Carbon tool steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy