(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Rotation mode: For drilling mortar, ALC, Japanese style walls, ceramic siding, pottery tile, etc.
· Impact mode: For drilling holes in concrete, blocks, brick, mortar, etc.
Details Type | B Type (Regular Type) | Size(mm) | 14.0 | Overall Length(mm) | 160 |
---|---|---|---|---|---|
Effective Length(mm) | 100 | JAN Code | 4986362441520 | Motor for use | Electric drill and impact drill |
Chuck Size(mm) | 10 (Noss Type) | Application details/ concrete | Good (rotation mode) / Optimal (vibration mode) | Application details/ blocks | Good (rotation mode) / Optimal (vibration mode) |
Application details/ brick | Good (rotation mode) / Optimal (vibration mode) | Application details/ mortar | Optimal (rotation mode) / Optimal (vibration mode) | Application details/ slate | Optimal (rotation mode) / Good (vibration mode) |
Application details/ALC | Optimal (rotation mode) / Good (vibration mode) | Application details/ Japanese wall | Optimal (rotation mode) / Good (vibration mode) | Application details/ ceramic siding | Optimal (rotation mode) / Good (vibration mode) |
Application details/ metal siding | Good (rotation mode) / Possible (vibration mode) | Application details/ gypsum board | Optimal (rotation mode) / Good (vibration mode) | Application details/ stone | Unsuitable (rotation mode) / Possible (vibration mode) |
Application details/ marble | Possible (Rotational Mode) / Unsuitable (Vibrational Mode) | Application details/ roof tile | Possible (Rotational Mode) / Unsuitable (Vibrational Mode) | Application details/ extrusion molding cement plates | Unsuitable (rotation mode) / Unsuitable (vibration mode) |
Application details/ porcelain tile | Unsuitable (rotation mode) / Unsuitable (vibration mode) | Application details/ ceramic tile | Optimal (rotation mode) / Possible (vibration mode) | Application details/ plastic | Good (rotation mode) / Not suitable (vibration mode) |
Application details/ vinyl chloride material | Good (rotation mode) / Possible (vibration mode) | Application details/ deck plate | Unsuitable (rotation mode) / Unsuitable (vibration mode) |
Please check the type/dimensions/specifications of the part B-14.0 in the Concrete Drill (for Both Rotary and Vibration) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy