(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Drilling reinforced concrete is possible with your rotary drills. The core body outer periphery welding dragon grooves enable efficient cutting powder discharge and rapid drilling.
[Applications]
· For reinforced concrete, heavy blocks, hard tiles, and hardened ceramic siding
Part Number
Configured Part Number is shown.
DG-55
Please ask MISUMI to check availability of this product.
Type | DG Type (Full-Set) | Size(φ) | 55 | Overall Length(mm) | 300 |
---|---|---|---|---|---|
Effective Length(mm) | 150 | center drill | P8-220 | Chuck Size(mm) | 10 |
JAN Code | 4986362160209 | Motor for use | Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) | Application | For reinforced concrete, heavy blocks, hard tiles, hardened ceramic siding, and other dry hole boring work. |
Work material / Concrete rebar | optimal | Work material / Plain concrete | optimal | Work material / Block | Good |
Work material / Brick | Good | Work material / Mortar | Good | Work material / Slate | Good |
Work material/reinforced ALC | Not suitable | Work material / Tin plate, Galvanized iron | Not suitable | Work material / Thin iron plate | Not suitable |
Work material / Japanese wall | Not suitable | Work material / Ceramic siding | Good | Work material / Metal siding | Not suitable |
Work material / Gypsum Board | Not suitable | Work material / Stone | Good | Work material / Veneer, plywood | Not suitable |
Work material / Thick wooden plank | Not suitable | Work material / Extruded cement panel | Good | Work material / Porcelain tile | Good |
Work material / Bamboo wall | Not suitable | Work material / Ceramic tile | optimal | Work material / Polyvinyl chloride material | Not suitable |
Work material / Hume pipe | Good | Work material / FRPM pipe | Good | Work material / Ceramic pipe | Good |
Work material / Ceramic exterior wall | Possible | Work material / ASLOC panel | Not suitable | Work material / Resin-based artificial marble | optimal |
Composite wall containing thermal insulation materials | Not suitable | K Span | Not suitable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy