(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The structure in which the power of the lightweight hammer drill is transmitted smoothly to the cutting edge enables speedy drilling.
· With a quick change center pin (φ32 or more), accurate positioning without a guide plate is possible.
Part Number
Configured Part Number is shown.
HRB-80
Type | HRB type (body) | Size(φ) | 80 |
---|---|---|---|
Overall Length(mm) | 105 | Effective Length(mm) | 75 |
Chuck Size(mm) | SDS Chuck | JAN Code | 4986362190404 |
Motor for use | SDS Lightweight Hammer Drill | Application | For drilling work on plain concrete, blocks, bricks, etc. |
Work material / Concrete rebar | Possible | Work material / Plain concrete | optimal |
Work material / Block | optimal | Work material / Brick | optimal |
Show More | |||
Work material / Mortar | Not suitable | Work material / Slate | Not suitable |
Work material/reinforced ALC | Not suitable | Work material / Tin plate, Galvanized iron | Not suitable |
Work material / Thin iron plate | Not suitable | Work material / Japanese wall | Not suitable |
Work material / Ceramic siding | Not suitable | Work material / Metal siding | Not suitable |
Work material / Gypsum Board | Not suitable | Work material / Stone | Possible |
Work material / Veneer, plywood | Not suitable | Work material / Thick wooden plank | Not suitable |
Work material / Extruded cement panel | Not suitable | Work material / Porcelain tile | Not suitable |
Work material / Bamboo wall | Not suitable | Work material / Ceramic tile | Not suitable |
Work material / Polyvinyl chloride material | Not suitable | Work material / Hume pipe | Not suitable |
Work material / FRPM pipe | Not suitable | Work material / Ceramic pipe | Not suitable |
Work material / Ceramic exterior wall | Not suitable | Work material / ASLOC panel | Not suitable |
Work material / Resin-based artificial marble | Not suitable | Composite wall containing thermal insulation materials | Not suitable |
K Span | Not suitable | - | - |
Show Less |
Type | HRB type (body) | Size(φ) | 80 | Overall Length(mm) | 105 |
---|---|---|---|---|---|
Effective Length(mm) | 75 | Chuck Size(mm) | SDS Chuck | JAN Code | 4986362190404 |
Motor for use | SDS Lightweight Hammer Drill | Application | For drilling work on plain concrete, blocks, bricks, etc. | Work material / Concrete rebar | Possible |
Work material / Plain concrete | optimal | Work material / Block | optimal | Work material / Brick | optimal |
Work material / Mortar | Not suitable | Work material / Slate | Not suitable | Work material/reinforced ALC | Not suitable |
Work material / Tin plate, Galvanized iron | Not suitable | Work material / Thin iron plate | Not suitable | Work material / Japanese wall | Not suitable |
Work material / Ceramic siding | Not suitable | Work material / Metal siding | Not suitable | Work material / Gypsum Board | Not suitable |
Work material / Stone | Possible | Work material / Veneer, plywood | Not suitable | Work material / Thick wooden plank | Not suitable |
Work material / Extruded cement panel | Not suitable | Work material / Porcelain tile | Not suitable | Work material / Bamboo wall | Not suitable |
Work material / Ceramic tile | Not suitable | Work material / Polyvinyl chloride material | Not suitable | Work material / Hume pipe | Not suitable |
Work material / FRPM pipe | Not suitable | Work material / Ceramic pipe | Not suitable | Work material / Ceramic exterior wall | Not suitable |
Work material / ASLOC panel | Not suitable | Work material / Resin-based artificial marble | Not suitable | Composite wall containing thermal insulation materials | Not suitable |
K Span | Not suitable |
Please check the type/dimensions/specifications of the part HRB-80 in the Impact Core Drill (for Lightweight Hammer Drill) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy