(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Plug Gauges - Limit Screw Plug, JIS B0251/0252

Thread Plug Gauges - Limit Screw Plug, JIS B0251/0252
  • Volume Discount

[Features]
· Uses the limit system, the most common method for parallel screw gauges, in which the accuracy is guaranteed by managing the limit of the product screws for through/blind.
· There are two basic limit types: the ISO classification gauge type and the conventional JIS classification gauge type.
· The conventional JIS gauge system distinguished inspection and machining on the gauge no-go side, but the ISO gauge system is simplified, removing this distinction.
· Scissors-type gauge for exterior use is the same.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M1.6-0.35-6H-GPNP
M1.7-0.35-6H-GPNP
M2-0.4-6H-GPNP
M2.6-0.45-6H-GPNP
M3-0.5-6H-GPNP
M4-0.7-6H-GPNP
M5-0.8-6H-GPNP
M8-1.25-6H-GPNP
M12-1.75-6H-GPNP
M16-2.0-6H-GPNP
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch P
1 Piece(s)Available

8 Days or more

1.60.35
1 Piece(s)Available

10 Days or more

1.70.35
1 Piece(s)Available

10 Days or more

20.4
1 Piece(s)Available

8 Days or more

2.60.45
1 Piece(s)Available

8 Days or more

30.5
1 Piece(s)Available

8 Days or more

40.7
1 Piece(s)Available

8 Days or more

50.8
1 Piece(s)Available

8 Days or more

81.25
1 Piece(s)Available

8 Days or more

121.75
1 Piece(s)Available

8 Days or more

162

Loading...

  1. 1

Basic Information

Product Type Thread Plug Gauge Workpiece Female Thread Class 6H
Hardness HRC58~62 Material SKS-3

Additional Products in this Category

Tech Support