(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Limit Plug Gauges - for Manufacturing, H7, SPG-H

Limit Plug Gauges - for Manufacturing, H7, SPG-H
  • Volume Discount

•Product Model: Limit Plug Gauge
•Class: H7
•Application: Hole Diameter Inspection
•Material: Body: Aluminum / Gauge: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPG3-H7
SPG4-H7
SPG5-H7
SPG6-H7
SPG7-H7
SPG8-H7
SPG9-H7
SPG10-H7
SPG11-H7
SPG12-H7
SPG13-H7
SPG14-H7
SPG15-H7
SPG16-H7
SPG17-H7
SPG18-H7
SPG19-H7
SPG20-H7
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions allowable tolerance
(μm)
1 Piece(s)Available

8 Days or more

φ30~+10
1 Piece(s)Available

9 Days or more

φ40~+12
1 Piece(s)Available

8 Days or more

φ50~+12
1 Piece(s)Available

9 Days or more

φ60~+12
1 Piece(s)Available

9 Days or more

φ70~+15
1 Piece(s)Available

8 Days or more

φ80~+15
1 Piece(s)Available

9 Days or more

φ90~+15
1 Piece(s)Available

8 Days or more

φ100~+15
1 Piece(s)Available

9 Days or more

φ110~+18
1 Piece(s)Available

9 Days or more

φ120~+18
1 Piece(s)Available

8 Days or more

φ130~+18
1 Piece(s)Available

9 Days or more

φ140~+18
1 Piece(s)Available

9 Days or more

φ150~+18
1 Piece(s)Available

9 Days or more

φ160~+18
1 Piece(s)Available

9 Days or more

φ170~+18
1 Piece(s)Available

9 Days or more

φ180~+18
1 Piece(s)Available

9 Days or more

φ190~+21
1 Piece(s)Available

9 Days or more

φ200~+21

Loading...

  1. 1

Basic Information

Product Type Limit Plug Gauge Class H7 Material Body: Aluminum / Gauge: Steel
Application Hole Diameter Inspection

Additional Products in this Category

Tech Support