(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Film Thickness Meter
•Measurement Range (µm): 0~2500
•Resolution (µm): Less than 100 μm: 0.1 μm, 100 μm or more: 1 μm
•Method: Electromagnetic Induction Type
•Operating Temperature Range: 0–40°C
Product Model | Film Thickness Gauge | Measurement range(µm) | 0~2500 | Resolution(µm) | Less than 100 μm: 0.1 μm, 100 μm or more: 1 μm |
---|---|---|---|---|---|
Method | Electromagnetic Induction Type | Object of measurement | Non-Magnetic Coating over Magnetic Materials | Accuracy | 50 μm or Less: ±1 μm, 50 μm or More and 1,000 μm or Less: ±2%: 1,000 μm or More: ±3% |
Compatible Standards | JIS K5600-1-7 / JIS H0401 / JIS H8401 / JIS H8501 / JIS H8641 / ISO 1460 / ISO 2064 / ISO 2178 / ISO 2808 / ISO 19840 / BS 3900-C5ASTM B 499 / ASTM D 7091-5 / ASTM E 376 | Display method | Digital (LCD with Back Light, Minimum Display Digit 0.1 μm) | External Output | Capable of output to a PC (USB or RS-232C) or printer (RS-232C) |
Power Supply | Battery 1.5 V (Alkaline AA Battery) X 4 | Power Consumption | 80 mW (With backlight not lit) | Operating Temperature Range | 0–40°C |
Data Memory Volume | Approx. 39,000 | Calibration Curve Memory | Application Memory: 100 samples can be recorded | Probe | One point contact constant pressure type (LEP-J) |
Battery life | 100 Hours (continuous use, when backlight is not illuminated) | Additional Function | 16 types of functions | Dimensions Mass | 75(W)×145(D)×31(H)㎜、0.34Kg |
Accessory | Standard Plate Set, Standard Plate Case, Iron Foundation (FE-373), Probe Adapter, Case, 1.5 V Battery (AA Alkali) x 4 | Option | Standard Plate (Thickness Excluding Attached Products), Measurement Stand LW-990, Printer VZ-380, Printer Cable, PC Cable, RS-232-C-USB Cable, Data Management Software: "Data Logger LDL-03" |
Please check the type/dimensions/specifications of the part LE-373 in the Electromagnetic Film Thickness Gauge LE-373 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy