(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Deep Socket Set

Deep Socket Set

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

SHS409D

Part Number
SHS409D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Type Socket Bit (for Electric Screwdriver) Opposite side dimensions(mm) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 Insertion Angle(mm) 12.7
Overall Length(mm) 260 Width(mm) 90 Depth(mm) 34
Weight(g) 1374 Application For hexagon bolt/nut tightening and loosening work. Size Content 10・12・13・14・17・19・21・22・24mm
Specifications Socket Holder Included/Clip Color: Blue

Please check the type/dimensions/specifications of the part SHS409D in the Deep Socket Set series.

Additional Products in this Category

Tech Support