(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Model : Combination
•Single Item / Set : Set Product
•Phillips head : No. 0, No. 1, No. 2, No. 3
For complete product overview and details on Plate Ratchet DV Set, see the sections below:
Part Number
Configured Part Number is shown.
ERD-2
Tip Type | Combination | Shank diameter(mm) | 6.35 |
---|---|---|---|
Single Product Set Product | Set Product | Tip size / Phillips (+) | No.0 / No.1 / No.2 / No.3 |
Tip size / flathead (-) blade width (mm) | 4 ~ 7 | Tip two-sided width size (mm) | 3 ~ 6 |
Bit Quantity | 17 | Presence of magnet at the blade tip | Available |
Whether there is a double-end function | NA | Set Contents Accessories 1 | Ratchet Driver with Quick Turning Handle and Driver Set (+No.0/+No.1/+No.2/+No.3 /-4 mm/-5.5 mm/-7 mm) |
Set Contents Accessories 2 | Hexagon (3 mm/4 mm/5 mm/6 mm) | Set Contents Accessories 3 | Drive Pin 6.35 mm Socket (6 mm, 7 mm, 8 mm, 10 mm, 12 mm, 13 mm) |
Show More | |||
Specifications | Includes Left-Right Switch | Application | Can be used to tighten and loosen various screws and bolts. Can be used to assemble furniture, and repair/assemble electronic equipment. |
Function 1 | The ratchet mechanism makes it unnecessary to re-grip the handle, making continuous operation easy. | Function 2 | With a holder where sockets and bits can be stored. |
Function 3 | A thin head with a total height of 42 mm when worn (when wearing a bit) that is convenient for working in tight spaces. | Function 4 | It has a 2WEY head, which can attach sockets and bits. |
Function 5 | When the quick handle is used, screws can be quickly and temporarily tightened using the fingertip. | Notes 1 | Do not use on live electrical equipment. |
Notes 2 | Please use a product that matches the size of the screws, bolts, and nuts. | Notes 3 | Do not hit with a hammer, etc. Do not use other than for original purpose or application. |
Product Width(mm) | 104 | Product Height(mm) | 190 |
Product Depth(mm) | 30 | Product Weight(g) | 240 |
Show Less |
Tip Type | Combination | Shank diameter(mm) | 6.35 | Single Product Set Product | Set Product |
---|---|---|---|---|---|
Tip size / Phillips (+) | No.0 / No.1 / No.2 / No.3 | Tip size / flathead (-) blade width (mm) | 4 / 7 | Tip two-sided width size (mm) | 3 / 4 / 5 / 6 |
Bit Quantity | 17 | Presence of magnet at the blade tip | Available | Whether there is a double-end function | NA |
Set Contents Accessories 1 | Ratchet Driver with Quick Turning Handle and Driver Set (+No.0/+No.1/+No.2/+No.3 /-4 mm/-5.5 mm/-7 mm) | Set Contents Accessories 2 | Hexagon (3 mm/4 mm/5 mm/6 mm) | Set Contents Accessories 3 | Drive Pin 6.35 mm Socket (6 mm, 7 mm, 8 mm, 10 mm, 12 mm, 13 mm) |
Specifications | Includes Left-Right Switch | Application | Can be used to tighten and loosen various screws and bolts. Can be used to assemble furniture, and repair/assemble electronic equipment. | Function 1 | The ratchet mechanism makes it unnecessary to re-grip the handle, making continuous operation easy. |
Function 2 | With a holder where sockets and bits can be stored. | Function 3 | A thin head with a total height of 42 mm when worn (when wearing a bit) that is convenient for working in tight spaces. | Function 4 | It has a 2WEY head, which can attach sockets and bits. |
Function 5 | When the quick handle is used, screws can be quickly and temporarily tightened using the fingertip. | Notes 1 | Do not use on live electrical equipment. | Notes 2 | Please use a product that matches the size of the screws, bolts, and nuts. |
Notes 3 | Do not hit with a hammer, etc. Do not use other than for original purpose or application. | Product Width(mm) | 104 | Product Height(mm) | 190 |
Product Depth(mm) | 30 | Product Weight(g) | 240 |
Please check the type/dimensions/specifications of the part ERD-2 in the Screwdriver Plate Ratchet Driver - 17-Piece Set, ERD-2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy