(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

FG Bench JIS (P-150F)

FG Bench JIS P-150F
  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
For complete product overview and details on FG Bench JIS, see the sections below:

Part Number

Configured Part Number is shown.

P-150F

Part Number
P-150F
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Width
(mm)
Height
(mm)
Depth
(mm)
Weight
(g)
Hardness
(HRC)
Material Notes 1 Specification 1
1 Piece(s)Available

8 Days or more

150234816017-57~61Special Steel-Heat Treatment / No Oxidative Quenching / Cutting Edge Induction Hardened

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Main body: option Main Body
Application Electrical work, woodworking and metalworking, assembly and repair of mechanical parts, etc. Function 1 Turning, cutting, inserting and bending work are performed together. Function 2 Pliers that use an original grip that fits the hand well and is very easy to use.

Please check the type/dimensions/specifications of the part P-150F in the FG Bench JIS series.

Products like this...

Part Number
P-175F
P-200F
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Width
(mm)
Height
(mm)
Depth
(mm)
Weight
(g)
Hardness
(HRC)
Material Notes 1 Specification 1
1 Piece(s)Available

8 Days or more

17533.55218017-57~61Special Steel-Heat Treatment / No Oxidative Quenching / Cutting Edge Induction Hardened
1 Piece(s)Available

10 Days or more

2003.445821220390-Main Body: Special Steel / Handle: Polyvinyl ChlorideDo not use it for anything other than the intended purpose. Check the surroundings for safety when working. Be sure to wear safety glasses, etc., when working. Do not use beyond the capability.-

Additional Products in this Category

Tech Support