(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Category : Plier
•Pliers Type : Plier
•Overall Length : Approx. 200
For complete product overview and details on F Type Locking Pliers, see the sections below:
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | Approx. 200 |
---|---|---|---|---|---|
Port opening(mm) | 20 | Main body: option | Main Body | Application | For metalworking |
Function 1 | Since the clamping surface is flat, bending, crimping and correction can be done without causing damage. | Notes 1 | Do not use it for anything other than the intended purpose. | Notes 2 | Do not use it as a lifting tool. Do not connect the scaffolding and similar, do not use it instead of a foothold or attach it to things. |
Notes 3 | Be careful not to pinch your hand when using the handle or unlocking the lock with the unlock lever. | Product Width(mm) | 80 | Product Height(mm) | 208 |
Product Depth(mm) | 60 | Product Weight(g) | 500 |
Please check the type/dimensions/specifications of the part ERF-200 in the F Type Locking Pliers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy