(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standard Tip Shape: Plus (+)
•Phillips Tip Size: No. 2
•Grip Type: Resin
•Shaft Type: Square
•Single Item/Set Classification: Single Item
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.2 | Single Product/Set Classification | Single Item |
---|---|---|---|---|---|
Shaft type | Square | Magnet | NA | Grip Type | Resin |
Product Width(mm) | 38 | Product Height(mm) | 110 | Product Depth(mm) | 38 |
Product Weight(g) | 105 | Number of Gears(Threaded) | 72 | Specifications | Built-in ratchet function, with rotation selector switch |
Set Contents Accessories | Included bit: +No.2X25 mm | Application | Tightening and loosening screws. | Function 1 | It employs a round design which fits the hands, and anti-slip elastomer resin. |
Function 2 | High-power ratchet screwdriver that can perform final tightening. | Features | Best in class, with an amazing 72 gear teeth, making for smooth operation with gentle movements. | Notes 1 | Do not use on live electrical equipment. |
Notes 2 | Please use a product that matches the size of the screws. | Notes 3 | Do not use it for anything other than the intended purpose and applications. |
Please check the type/dimensions/specifications of the part SRD-610 in the Stubby Ratchet Screwdriver series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy