(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bit Socket Insertion Angle 9.5 mm

Hex Bit Socket Insertion Angle 9.5 mm
  • Volume Discount

•Product Model: Socket Bit (For Electric Drill)
•Shaft Dimension (mm): 9.5
•Insertion Angle (mm): 9.5

Part Number

Configured Part Number is shown.

SH3-03

Part Number
SH3-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Socket Bit (Electric Drill) Opposite side dimensions(mm) 3 Insertion Angle(mm) 9.5
Shaft measurements(mm) 9.5

Please check the type/dimensions/specifications of the part SH3-03 in the Hex Bit Socket Insertion Angle 9.5 mm series.

Additional Products in this Category

Tech Support