(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket, Insertion Angle 9.5 mm

Deep Socket, Insertion Angle 9.5 mm
  • Volume Discount

•Single Item / Set : Single Item Socket
•Use : Manual Operation
•Socket Shape : Hexagonal
•Flat Width (Dimension S) : 10, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 7, 8, Output frequency range: 10 Hz to 1 MHz (5 ranges), Output waveforms: square wave and sine wave, Output amplitude: for sine wave, 5 Vrms or more (when load is 600 +¬)/for square wave, 10 Vpp or more (no load), Output frequency accuracy: dial accuracy -¦(3% + 1 Hz), (accuracy for dial 10 and 100 places), Output impedance: approx. 600 +¬, Attenuator: 0, -10, -20, -30, -40, -50 (dB) (when the following applies: six steps, accuracy -¦1 dB, and load 600 +¬)
•Drive (For Electric Drill, Shaft Dimension) (Inches) : 3/8
For complete product overview and details on Deep Socket, Insertion Angle 9.5 mm, see the sections below:

Part Number

Configured Part Number is shown.

S3D-22

Part Number
S3D-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Width across flat dimension (S Measurement) 22 Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) 3/8
Target screw Hex Bolt, Nut

Please check the type/dimensions/specifications of the part S3D-22 in the Deep Socket, Insertion Angle 9.5 mm series.

Additional Products in this Category

Tech Support