(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set

Socket Wrench Set
  • Volume Discount

•Use: Manual Operation
•Drive Electric Drill Shaft Dimension Mm: 6.35、9.5
•Drive Electric Drill Shaft Dimension Inch: 1/4, 3/8
•Socket Shape: Hexagonal
•Set/Single Item: Set Product

Part Number

Configured Part Number is shown.

ESR-2340M

Part Number
ESR-2340M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.35、9.5
Socket shape 6 Sq. Width across flat dimension (S Measurement) 5、5.5、6、7、8、9、10、12、13、14、17 Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) 1/4, 3/8
Number Contained In A Packet 40 Pcs Function 1 The 72 teeth geared ratchet handle enables detailed movement and is excellent for conducting work in confined spaces. Function 2 Surface contact treated socket, so it is gentle on the corners of bolts and nuts.
Material 1 Chrome Vanadium Steel Set Contents Accessories (9.5 mm Insertion Angle): Ratchet Handle / Extension Bar (75/150 mm) / Universal Joint / Deep Socket (10/12/13/14/17 mm) / Socket (10 to 19 mm); (6.35 mm Insertion Angle): Driver Type Handle Socket (5/5.5/6/7/8/9 mm), Bit Adapter Socket / Socket Adapter Concave 9.5 mm x Convex 6.35 mm / Cross Bit (+1/+2/+3) / Slotted Bit -6 mm / Hex Bit (2.5/3/4/5/6 mm) / Torx Bit (T10H/T15H/T20)

Please check the type/dimensions/specifications of the part ESR-2340M in the Socket Wrench Set series.

Additional Products in this Category

Tech Support