(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Wrench (Double Offset)

Offset Wrench (Double Offset)
  • Volume Discount

•Model : Double-ended Box Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù12, 11+ù13, 12+ù14, 14+ù17, 17+ù19, 19+ù21, 22+ù24, 24+ù27, 6+ù7, 8+ù10, 8+ù9
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Offset Wrench (Double Offset), see the sections below:

Part Number

Configured Part Number is shown.

SMW-06GMS

Part Number
SMW-06GMS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Two-sided Width Size(mm) 10×12 / 14×17 / 11×13 / 8×9 / 19×21 / 6×7 Single Item / Set Set Product Set Contents (mm) 6×7、8×9、10×12、11×13、14×17、19×21
Set Contents (Items) 6 Application For hexagon bolt/nut tightening and loosening work. Function 1 Features gunmetal surface treatment to prevent scratches.
Function 2 Offset wrench with the quality and durability for professionals. Set Contents Accessories Wrench X 6 sizes; Holder X 1. Notes 1 Use the bolts and nuts that match the size and avoid slanted or shallow fastening.
Notes 2 Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted. Notes 3 Do not use it for anything other than the intended purpose and applications. Features Deep gloss, gunmetal finish offset wrench set.

Please check the type/dimensions/specifications of the part SMW-06GMS in the Offset Wrench (Double Offset) series.

Additional Products in this Category

Tech Support