(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

8-Function Multi Wrench

8-Function Multi Wrench
  • Volume Discount

•Model : Multi-functional Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 6.35+ù8+ù10+ù12+ù13+ù17
•Single Item / Set : Single Item
For complete product overview and details on 8-Function Multi Wrench, see the sections below:

Part Number

Configured Part Number is shown.

MRM-8S

Part Number
MRM-8S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Multi-function wrench Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 149 Two-sided Width Size(mm) 6.35×8×10×12×13×17 Single Item / Set Single Item
Product Width(mm) 75.8 Product Depth(mm) 25 Mass(g) 250
Application For general air conditioning work and electric work, bolt and nut tightening at high and narrow places. Function 1 Multi-functional wrench suitable for a wide range of uses such as piping, supporting electrical circuits, and facility work. Function 2 Equipped with a double-mouth socket wrench that is size adjustable for six sizes of bolts, nuts and wing screws. Makes all sorts of installation work performable with a single, convenient, easy to handle tool the can be rotated a full 360 degrees.
Function 3 Multi functional wrench can easily get into the raceway or hanger rail at first try because the 17 mm socket on the opposite side has only 19.3 mm width across flats. Notes 1 Be sure to use this for bolts or nuts of specified sizes. Notes 2 Tolerance of tightening torque is 62 Nm. Do not force pipe-like objects into the handle part. It may cause damage or accidents.
Notes 3 Never attempt to disassemble or modify our products yourself. Doing so may prevent the product from performing as it should, and may also cause serious accidents. Other 1 Before use, take measures to prevent dropping with a separately sold safety cord or other means. Other 2 We do not bear any responsibility whatsoever for accidents that arise from using tools for purposes other than they are intended. Please make sure you use them safely.
Other 3 Do not place in locations exposed to high temperatures or next to flames or fire. Socket 6.35 mm (Screwdriver Bit Chuck) 8 mm, 10 mm, 12 mm, 13 mm, 17 mm Wing Screw Wrench Number of Gears 72 Threads (5-Degree Feed Angle)
Material: Handle Body Steel Material: Two-Hole Socket Part Steel Specification 1 Main Body 360-Degree Rotation Capability Included

Please check the type/dimensions/specifications of the part MRM-8S in the 8-Function Multi Wrench series.

Additional Products in this Category

Tech Support