(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Home Vise, with Rotating Table

Part Number

Configured Part Number is shown.

4977292221627

Part Number
4977292221627
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Port opening(mm) 75 Mouth Width(mm) 100 Mouth Depth(mm) 45
Application Fixed during metalworking and repair work. Function 1 Ideal for home garages and work places. Function 2 Workability has been improved with a rotary table.
Function 3 Anvil is included. Product Width(mm) 250 Product Height(mm) 135
Product Depth(mm) 100 Product Weight(g) 4500 Weight(g) 4100
Size(mm) Anvil surface : 25X40

Please check the type/dimensions/specifications of the part 4977292221627 in the Home Vise, with Rotating Table series.

Additional Products in this Category

Tech Support