(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The length of drill cutting blades of 3 to 45 mm diameters as well as left and right angle symmetry can be measured simultaneously.
· Angle setting by rotor is convenient when used as a work material leading edge tip angle gauge. (with tip angle 60/70/90/125/135/150° scale)
· With a ball chain convenient for carrying around.
[Applications]
· Measurement of drill cutting edge length, drill tip angle, eccentricity of chisel edge, lip height difference.
· Summary: for drill points.
Part Number
Configured Part Number is shown.
TG-DP118
Measurement range | 118° | Material | Stainless Steel |
---|---|---|---|
Material Details | Main Scale, Rotor: Stainless Steel (SUS420J2) / Base: Rolled Material for General Structures | Trusco Code | 229-6012 |
Mass(g) | 160 | Features | The length of drill cutting blades of 3 to 45 mm diameters as well as left and right angle symmetry can be measured simultaneously. Angle setting by rotor is convenient as work material leading edge tip angle gauge. (leading edge angle scales for 60, 70, 90, 125, 135 and 150 angle provided) Convenient ball chain for carrying included. |
Application | Measurement of drill cutting edge length, drill tip angle, eccentricity of chisel edge, lip height difference | - | - |
Measurement range | 118° | Material | Stainless Steel | Material Details | Main Scale, Rotor: Stainless Steel (SUS420J2) / Base: Rolled Material for General Structures |
---|---|---|---|---|---|
Trusco Code | 229-6012 | Mass(g) | 160 | Features | The length of drill cutting blades of 3 to 45 mm diameters as well as left and right angle symmetry can be measured simultaneously. Angle setting by rotor is convenient as work material leading edge tip angle gauge. (leading edge angle scales for 60, 70, 90, 125, 135 and 150 angle provided) Convenient ball chain for carrying included. |
Application | Measurement of drill cutting edge length, drill tip angle, eccentricity of chisel edge, lip height difference |
Please check the type/dimensions/specifications of the part TG-DP118 in the Drill Point Cage series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy