(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Single Item / Set : Set Product
•Use : Manual Operation
•Socket Shape : Hexagonal, Bihexagonal
For complete product overview and details on Mini Reverse Gear & Spline Socket Set, see the sections below:
Single Product/Set Classification | Set Product | Application | For handwork | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 6.35 |
---|---|---|---|---|---|
Socket shape | Hexagon/Double Hex | Width across flat dimension (S Measurement) | 10 / 12 / 6 / 7 / 8 / 5.5 | Case Dimensions Frontage(mm) | 98 |
Case Dimensions Depth(mm) | 65 | Case Dimensions Height(mm) | 32 | Set Content(Point) | 25 |
Mass(g/Set) | 250 | Head Width(mm) | 14.3 | Details Type | 52 Teeth Reverse Gear Ratchet Handle Specifications |
JAN Code | 4989530608725 | Trusco Code | 381-3517 | Features | Can also be used for final tightening work. It can be securely stored in a compact lightweight case. |
Set Content | Mini Reverse Gear Ratchet 90 mm, Magnetic Bit Holder (with Lock Function) 68 mm, Spline Socket (5.5, 6, 7, 8, 10, 12), Socket Adapter (6.35), Driver Bit (No.1/2, Flathead 4/5.5/6.5, Hex 3/4/5/6), Torx (with Hole, T10/15/20/25/30), Short Bit (No. 2, Flathead 5.5) | Accessory | Dedicated Plastic Case |
Please check the type/dimensions/specifications of the part MRG-1425S in the Mini Reverse Gear & Spline Socket Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy