(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Model: Combination
•Link Diameter (mm): 6.35
•Set/Single Item: Set Product
•Double-headed Function: Not Included
•Includes Cutting Edge Magnet Function: Not Included
Tip Type | Combination | Shank diameter(mm) | 6.35 | Single Product Set Product | Set Product |
---|---|---|---|---|---|
Presence of magnet at the blade tip | NA | Whether there is a double-end function | NA | Cord | 000092 |
JAN Code | 4954458971374 | Features | 11-Pieces Hex Shaft Titanium Coated Drill & Step Bit | Application | With a cross thinning tip component (over 3φ), amazing clamp on materials. |
Set Content | Hexagonal Shaft Titanium Coating Drill 6.35 mm / Shank Diameter 1.5 2.0 2.5 3.0 3.2 3.5 4.0 4.5 4.8 5.0 (φ) / Hexagonal Shaft Titanium Coating Step Bit 9 Steps: 4.0 5.0 6.0 7.0 8.0 9.0 10.0 11.0 12.0 (φ) | Material | High-speed steel /HSS |
Please check the type/dimensions/specifications of the part DC4A in the Screwdriver Bit Set - Hex Shank, Stepped Type, Titanium Coated series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy