(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Channel Brush

Channel Brush
  • Volume Discount

Has a 6 mm brush width and lasts a long time.

Part Number

Configured Part Number is shown.

Part Number
BCH-65K
BCH-66K
BCH-67K
BCH-68K
BCH-69K
BCH-70K
BCH-77K
BCH-78K
BCH-80K
BCH-81K
BCH-82K
Part NumberMinimum order quantityVolume DiscountDays to Ship Hair material Type JAN Code Application
1 Piece(s)Available

27 Days or more

SteelMaintenance Brush A Type4954458237364For rust removal, pretreatment for painting/peeling/plating, deburring, various blasting work.
1 Piece(s)Available

7 Days or more

Stainless SteelMaintenance Brush A Type4954458237371For rust removal, polishing in acid/alkaline solution, grinding at a high temperature.
1 Piece(s)Available

7 Days or more

NylonMaintenance Brush A Type4954458237388Woodworking surface polishing, conveyor belt cleaning, and various other cleaning jobs.
1 Piece(s)Available

27 Days or more

SteelMaintenance Brush A Type4954458237395For rust removal, pretreatment for painting/peeling/plating, deburring, various blasting work.
1 Piece(s)Available

7 Days or more

BrassMaintenance Brush A Type4954458237401For brass and copper polishing, moire finishing of wooden products, polished finish of alloy products, and napping of woolen products.
1 Piece(s)Available

27 Days or more

Hog hairMaintenance Brush A Type4954458237418For plated products, wood products, glazing of plastics, and cleaning belt conveyors.
1 Piece(s)Available

27 Days or more

SteelMaintenance Brush J Type4954458237425For rust removal, pretreatment for painting/peeling/plating, deburring, various blasting work.
1 Piece(s)Available

28 Days or more

Stainless SteelMaintenance Brush J Type4954458237432For rust removal, polishing in acid/alkaline solution, grinding at a high temperature.
1 Piece(s)Available

27 Days or more

SteelMaintenance Brush J Type4954458237456For rust removal, pretreatment for painting/peeling/plating, deburring, various blasting work.
1 Piece(s)Available

7 Days or more

BrassMaintenance Brush J Type4954458237463For brass and copper polishing, moire finishing of wooden products, polished finish of alloy products, and napping of woolen products.
1 Piece(s)Available

27 Days or more

Hog hairMaintenance Brush J Type4954458237470For plated products, wood products, glazing of plastics, and cleaning belt conveyors.

Loading...

  1. 1

Basic Information

Type Channel Brush Features Handle (w/ reinforcing brackets), improved strength.

Additional Products in this Category

Tech Support