(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Beam Total Length (mm): 180
•Diameter (mm): 140
•Protractor board dimensions (mm): Radius 70 X thickness 1.2
Product Model | Protractor | Measurement range | 0~180° | Diameter(mm) | 140 |
---|---|---|---|---|---|
Beam Total Length(mm) | 180 | Protractor board dimensions(mm) | Radius 70 X thickness 1.2 | Pole size(mm) | 180 x width 15 x thickness 1.2 |
Protractor board scale | 1° Pass-through X 90° | Material | Stainless Steel | Mass(g) | 110 |
Please check the type/dimensions/specifications of the part NO.70 in the AT Protractor series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy