(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Tool Set (Single Door Metal Case Type) (Insertion Angle 9.5 mm) Red

Tool Set (Single Door Metal Case Type) (Insertion Angle 9.5 mm) Red
  • Volume Discount

[Features]
· It is ideal for light work and home mechanic work.
· Compact size for easy carrying.
· Comes with a useful parts tray and carrying tray.
· It is a carefully selected set that provides essential tools.
[Applications]
· It is ideal for light work and home mechanic work.

Part Number

Configured Part Number is shown.

SK3434S

Part Number
SK3434S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Single opening portable type Case Dimensions (Frontage x Depth x Height)(mm) 405×200×170
Set Content(Points) 43 Case Color Red Insertion Angle(mm) 9.5
Trusco Code 337-4793 Features It is ideal for light work and home mechanic work. It is a compact size that's easy to carry. It comes with a useful parts tray and carrying tray. Mass(g/set) 10000

Please check the type/dimensions/specifications of the part SK3434S in the Tool Set (Single Door Metal Case Type) (Insertion Angle 9.5 mm) Red series.

Additional Products in this Category

Tech Support