(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdrivers - Phillips/Flathead, Through-Hole, PDD1/MDD1

Screwdrivers - Phillips/Flathead, Through-Hole, PDD1/MDD1

Click this image to zoom it.

Move the mouse over the image to zoom

  • MDD1-75
  • PDD1-1
  • Volume Discount

[Features]
· It is a resin grip that is hard, durable, and prevents dirt.
· The shaft is round.
· Through-hole type.
· Shaft material is Cr-V.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
MDD1-100
MDD1-150
PDD1-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Flathead (-)-61000.8205373-6181130
1 Piece(s)Available

9 Days or more

Flathead (-)-81501265373-6199210
1 Piece(s)Available

9 Days or more

Phillips (+)No.2-100-205373-6938130

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Shaft type Round Magnet Available
Shaft through Available Bolster NA Grip Type Resin
Features Hard and durable, dust-resistant resin grip. Features a resin grip and round shank. Shank is made from Cr-V. Specifications Through Hole Type Blade Tip With Magnet

Additional Products in this Category

Tech Support