(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Minus (-), Plus (+)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Single Item
•Shaft type : Square
•Magnet : None
For complete product overview and details on Impact Screwdriver Bit, see the sections below:
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.2 | Single Product/Set Classification | Single Item |
---|---|---|---|---|---|
Shaft type | Square | Magnet | NA | Overall Length(mm) | 36 |
Blade Tip | (+)No.2×36 | Trusco Code | 275-9829 | Features | Supports opposite side 8 mm hex shafts and single-headed bits. |
Applicable main bodies | 1900 | Mass(g) | 12 |
Please check the type/dimensions/specifications of the part AK-21P-2-36 in the Impact Screwdriver Bit series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy