(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Socket for Impact Wrench (Insertion Angle 12.7 mm / Thin Type)

Long Socket for Impact Wrench (Insertion Angle 12.7 mm / Thin Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The AMBAC system prevents pins from popping out during use.
· The PowerFit system prevents the bolts and nuts from stripping.
· New type of ring also allows pins and rings to be easily installed.
[Applications]
· Impact wrench socket

Part Number

Configured Part Number is shown.

BP4LL-22TP

Part Number
BP4LL-22TP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape 6 Sq. Width across flat dimension (S Measurement) 22 Overall length (L dimension)(mm) 150
Trusco Code 383-5481 Mass(g) 500 Accessory Pin, Ring
Features AMBAC system is adopted to prevent the pin from popping out during use. PowerFit is adopted to prevent nuts and bolts from wearing out. A new type of ring allows pins and rings to be easily installed.

Please check the type/dimensions/specifications of the part BP4LL-22TP in the Long Socket for Impact Wrench (Insertion Angle 12.7 mm / Thin Type) series.

Additional Products in this Category

Tech Support