(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Wrench Socket (Insertion Angle 25.4 mm / Deep Thin Type)

Impact Wrench Socket (Insertion Angle 25.4 mm / Deep Thin Type)
  • Volume Discount

[Features]
· Thin type that can be easily used in narrow places.
· The PowerFit system prevents the bolts and nuts from stripping.

Part Number

Configured Part Number is shown.

Part Number
BP8L-22TP
BP8L-24TP
BP8L-27TP
BP8L-29TP
BP8L-30TP
BP8L-32TP
BP8L-33TP
BP8L-35TP
BP8L-36TP
BP8L-38TP
BP8L-41TP
BP8L-46TP
BP8L-50TP
BP8L-55TP
BP8L-60TP
BP8L-65TP
BP8L-70TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

22100308-0293696
1 Piece(s)Available

8 Days or more

24100308-0307723
1 Piece(s)Available

8 Days or more

27100308-0315794
1 Piece(s)Available

8 Days or more

29100308-0323822
1 Piece(s)Available

8 Days or more

30100308-0331836
1 Piece(s)Available

8 Days or more

32100308-0340858
1 Piece(s)Available

8 Days or more

33100308-0358832
1 Piece(s)Available

8 Days or more

35100308-0366924
1 Piece(s)Available

8 Days or more

36100308-03741034
1 Piece(s)Available

8 Days or more

38100308-03821080
1 Piece(s)Available

8 Days or more

41100308-03911170
1 Piece(s)Available

8 Days or more

46100308-04041534
1 Piece(s)Available

8 Days or more

50100308-04121636
1 Piece(s)Available

8 Days or more

55110308-04211866
1 Piece(s)Available

8 Days or more

60110308-04392135
1 Piece(s)Available

8 Days or more

65120308-04472630
1 Piece(s)Available

8 Days or more

70120308-04553073

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 25.4
Socket shape 6 Sq. Accessory Pin, Ring Features A thin type that can be easily used in confined spaces. The PowerFit system prevents the bolts and nuts from stripping.

Additional Products in this Category

Tech Support