(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Impact Wrench Socket (Insertion Angle 12.7 mm / Deep Thin Type)

Impact Wrench Socket (Insertion Angle 12.7 mm / Deep Thin Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Thin type that can be easily used in narrow places.
· The AMBAC system prevents pins from popping out during use.
· The PowerFit system prevents the bolts and nuts from stripping.
· New type of ring also allows pins and rings to be easily installed.

Part Number

Configured Part Number is shown.

Part Number
BP4L-17TP
BP4L-19TP
BP4L-21TP
BP4L-27TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1780307-9619187
1 Piece(s)Available

8 Days or more

1980307-9627195
1 Piece(s)Available

8 Days or more

2180307-9635193
1 Piece(s)Available

8 Days or more

27100307-9686424

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape 6 Sq. Accessory Pin, Ring Features A thin type that can be easily used in confined spaces. The AMBAC system prevents the pin from shooting out during use. The PowerFit system prevents the bolts and nuts from stripping. An easy-to-see size indication is provided along with engraving. A new type of ring also allows pins and rings to be easily installed.

Additional Products in this Category

Tech Support