(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Wrench Socket (Insertion Angle 12.7 mm / Semi-Deep Thin Type)

Impact Wrench Socket (Insertion Angle 12.7 mm / Semi-Deep Thin Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The AMBAC system prevents pins from popping out during use.
· The PowerFit system prevents the bolts and nuts from stripping.
· An easy-to-see size indication is provided along with engraving.
· New type of ring also allows pins and rings to be easily installed.
· It is a semi-deep thin type with an intermediate role between the standard and deep types.
[Applications]
· Impact wrench socket

Part Number

Configured Part Number is shown.

Part Number
BP4M-12TP
BP4M-14TP
BP4M-17TP
BP4M-19TP
BP4M-24TP
BP4M-27TP
BP4M-30TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

1252373-290889
1 Piece(s)Available

8 Days or more

1452373-292496
1 Piece(s)Available

9 Days or more

1752373-2959116
1 Piece(s)Available

9 Days or more

1952373-2975127
1 Piece(s)Available

9 Days or more

2452373-3025179
1 Piece(s)Available

8 Days or more

2775373-3050307
1 Piece(s)Available

9 Days or more

3075373-3084349

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape 6 Sq. Accessory Pin, Ring Features AMBAC system is adopted to prevent the pin from popping out during use. PowerFit is adopted to prevent nuts and bolts from wearing out. An easy-to-see size indication is provided along with engraving. A new type of ring also allows pins and rings to be easily installed.

Additional Products in this Category

Tech Support