(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Cross Rim Wrench

Cross Rim Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Wrench capable of working with 4 sizes of bolts and nuts.
[Applications]
· Wheel Nut Wrench

Part Number

Configured Part Number is shown.

XH-17-23

Part Number
XH-17-23
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Socket shape 6 Sq.
Width across flat dimension (S Measurement) 17 / 19 / 21 / 23 Overall length (L dimension)(mm) 400 Trusco Code 395-8035
Mass(g) 1500 Features Wrench capable of working with 4 sizes of bolts and nuts.

Please check the type/dimensions/specifications of the part XH-17-23 in the Cross Rim Wrench series.

Additional Products in this Category

Tech Support