(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Attached rotating grip enables fast turning operation of bolts and nuts.
[Applications]
· General purpose tool
Single Product/Set Classification | Single Item Handle | Application | For handwork | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 12.7 |
---|---|---|---|---|---|
Overall length (L dimension)(mm) | 285 | Overall Width(mm) | 400 | Trusco Code | 395-8060 |
Mass(g) | 1500 | Features | Attached rotating grip enables fast turning operation of bolts and nuts. |
Please check the type/dimensions/specifications of the part XH30 in the Quick Turning Cross Wrench (12.7 mm Insertion Angle) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy