(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Suited to fast rotating work.
[Applications]
· General purpose tool
Single Product/Set Classification | Single Item Handle | Application | For handwork | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 9.5 |
---|---|---|---|---|---|
Overall length (L dimension)(mm) | 350 | Trusco Code | 383-5511 | Mass(g) | 400 |
Features | Suited to fast rotating work. |
Please check the type/dimensions/specifications of the part BSD20 in the Speeder Handle series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy