(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Ratchet, Compact Head, BRE/BRF (BR3E)

Socket Wrenches - Ratchet, Compact Head, BRE/BRF BR3E

Click this image to zoom it.

Move the mouse over the image to zoom

  • BR3E
  • BR3F
  • Volume Discount

[Features]
· This is a standard type with a standard long handle.
· Adopts 36-tooth gears.
· Adopts a union mechanism that prevents inadvertent dropping of the socket.
· Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head.

Part Number

Configured Part Number is shown.

BR3E

Part Number
BR3E
Part NumberMinimum order quantityVolume DiscountDays to Ship Swivel Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

NA-307-5508260

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Overall length (L dimension)(mm) 180 The Number of Teeth(sheet) 36 Features This is a standard type with a standard long handle. Adopts 36-tooth gears. Also adopts a union mechanism that prevents inadvertent dropping of the socket.

Please check the type/dimensions/specifications of the part BR3E in the Socket Wrenches - Ratchet, Compact Head, BRE/BRF series.

Products like this...

Part Number
BR3F
Part NumberMinimum order quantityVolume DiscountDays to Ship Swivel Type Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

AvailableSwiveling Type307-5532280

Additional Products in this Category

Tech Support